High-Side Power Distribution Switch Evaluation Board

Overview

The NCP380 is a high-side power distribution switch designed for applications where heavy capacitive loads and short-circuits are likely to be encountered, incorporating a 70 mΩ (DFN package), P channel MOSFET in a single package.

The device limits the output current to a desired level by switching into a regulation current-mode when the output load exceeds the current-limit threshold or a short is present. The current limit threshold is either user adjustable between 100mA and 2.1A via an external resistor or internally fixed.The power switch rise and fall times are controlled to minimize current ringing during switching.

An internal reverse-voltage detection comparator disables the power-switch if the output voltage is higher than the input voltage to protect devices on the input side of the switch. The /FLAG logic output asserts low during over current, reverse-voltage or over temperature conditions. The switch is controlled by a logic enable input active high or low.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

High-Side Power Distribution Switch Evaluation Board

Evaluation Board

No

Obsolete

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP380LMU15AGEVB_GERBER.ZIP

0

Eval Board: Gerber

106.5 KB

EN

Eval Board: Gerber

November 15, 2011

More Details

NCP380LMU15AGEVB_BOM_ROHS.PDF

0

Eval Board: BOM

77.82 KB

EN

Eval Board: BOM

November 15, 2011

More Details

NCP380LMU15AGEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

81.92 KB

EN

Eval Board: Test Procedure

November 15, 2011

More Details

NCP380LMU15AGEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

32.77 KB

EN

Eval Board: Schematic

November 15, 2011

More Details

Show More