RSL15 Evaluation and Development Board

Overview

The RSL15 Evaluation and Development Board (EVB) is designed to be used with the RSL15 Software Development Kit. It is intended for evaluating the performance and capabilities of RSL15, and for developing, demonstrating and debugging software applications for this device.

  • RSL15 wireless MCU with 512 kB Flash
  • Easy code download and debugging with SEGGER® J−Link® on−board technology
  • JTAG debug port accessible via 10−pin header
  • Automatic power supply switching between battery and USB
  • Access to all RSL15 interfaces and GPIOs via standard 0.1 inch headers
  • 2 push button switches - 1 dedicated to resetting the device via the NRESET pin - 1 connected to a GPIO
  • Test points and GND hooks for easy probing
  • CR2032 Battery Holder - A CR2032 standard 3.0V battery inserted into the battery holder
  • Simple configuration for power measurements
  • Integrated PCB antenna with matching and filtering network
  • UFL connector used for conducted RF connections
  • Power from the USB connection – 5V regulated down to 3.0V by an on-board regulator
  • External power source connected to headers on the board

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

RSL15 Evaluation and Development Board

$69

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

RSL15_EVB_BOM_ROHS

0

Eval Board: BOM

645.12 KB

EN

Eval Board: BOM

November 16, 2021

More Details

RSL15_EVB_3D_SCHEMATIC

0

Eval Board: Schematic

3.91 MB

EN

Eval Board: Schematic

November 16, 2021

More Details

RSL15_EVB_GERBER

0

Eval Board: Gerber

1.56 MB

EN

Eval Board: Gerber

November 16, 2021

More Details

RSL15_EVB_SCHEMATIC

0

Eval Board: Schematic

2.03 MB

EN

Eval Board: Schematic

November 16, 2021

More Details

RSL15EVB Yellow Sticker Notice

0

Design Notes

83.97 KB

EN

Design Notes

November 16, 2021

More Details

EVBUM2757/D

5

Eval Board: Manual

2.42 MB

EN

Eval Board: Manual

January 01, 2022

More Details

Show More