NCV76124 Evaluation Kit

Overview

The Evaluation kit is intended for use with the NCV76124Rain and Light Interface chip. The kit provides 5 Lightmeasurement channels and 2 Rain measurement channels.The Light channels are equipped with Photodiodes thatmimic the different functions in the car for lightmeasurement. The Rain channels contain two Infra RedLED's and two dedicated IR Photodiodes coupled with lightguides. An ON-control piggy back micro controller boardis controlling the NCV76124 chip and performs thefunctions for the watchdog operation.

The Evaluation kit is operated through a windows basedGUI (Graphical User Interface) and is connected via a USBcable to the ON-control microcontroller of the evaluationboard. The ON controller handles the translation from USBto the NCV76124 SPI format. With the GUI, the NCV76124can be controlled for its full functionality.

  • Demonstration of the NCV76124 Performance
  • Evaluation Platform Assisting Software
  • PC GUI Operation Via USB
  • Based on the NCV76124 Rain and Light Interface Chip
  • 5 Light Sensitive Photodiodes
  • 2 IR Rain LEDs and Photodiodes for Rain Simulated Measurements
  • Jumpers for Open and Short Test

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

NCV76124 Evaluation Kit

Evaluation Kit

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV76124EVK_BOM_ROHS.pdf

0

Eval Board: BOM

482.3 KB

EN

Eval Board: BOM

March 21, 2022

More Details

NCV76124EVK_SCHEMATIC.pdf

1

Eval Board: Schematic

745.47 KB

EN

Eval Board: Schematic

March 21, 2022

More Details

NCV76124EVK_GERBER.zip

0

Eval Board: Gerber

92.16 KB

EN

Eval Board: Gerber

March 21, 2022

More Details

Eval Board: Manual

October 01, 2023

More Details

Show More