LDO Regulator (38V, 150mA, 1uA, Adjustable, TSOP-5) Evaluation Board

Overview

NCP730ASNADJT1GEVB evaluation board serves for quick evaluation of NCP730 (and NCV8730) part in TSOP-5 package. Board is assembled by adjustable non-PG device version and it is compatible with all fixed device versions as well as non-PG and PG versions. The output voltage of the adjustable LDO is set by output resistor divider (R1, R2). Board configuration for each device version is described at the schematic document. For proper device operation the input and output 1uF capacitors are connected, additional capacitors could be assembled to spare places. All power and control signals leads to soldering pads for easy connection. Input, output and ground signals are doubled, one of each is for power connection (force) and one for measure connection (sense). For enable pin control there is a jumper component which can set it high, low or connected to external source. From thermal point view, the board is composed of 2 Cu layers, 1oz thick and both layers contain 650mm2 ground cooling areas (top layer has slightly less area because of SMD components). These cooling areas are surrounded by non-Cu ring which isolates the heat at the cooling areas from the other board parts. There are also three rectifying diodes spare places which could behave as on-board temperature sensors. Next to this, there is spare place for on-board heating element (MOS transistor and current sense resistor).

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

LDO Regulator (38V, 150mA, 1uA, Adjustable, TSOP-5) Evaluation Board

Evaluation Board

No

Active

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP730ASNADJT1GEVB_GERBER

0

Eval Board: Gerber

48.13 KB

EN

Eval Board: Gerber

August 01, 2020

More Details

NCP730ASNADJT1GEVB_BOM_ROHS

0

Eval Board: BOM

143.36 KB

EN

Eval Board: BOM

August 01, 2020

More Details

NCP730ASNADJT1GEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

212.99 KB

EN

Eval Board: Test Procedure

August 01, 2020

More Details

NCP730ASNADJT1GEVB_SCHEMATIC

0

Eval Board: Schematic

235.52 KB

EN

Eval Board: Schematic

August 01, 2020

More Details

Show More