Bias Rail LDO Regulator Demo Board

Overview

The demo board supports the Bias Rail LDO regulator NCP137 in WLCSP6 1.2 x 0.8 mm package with Adjustable Output Voltage and Bias Voltage in range from 2.5 V up to 5.5 V. It is a 700 mA very low dropout device equipped with NMOS pass transistor and a separate bias supply voltage rail.
The device provides very stable, accurate output voltage with low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCP137 features low IQ consumption.
The device is available with or without active discharge feature.

Size: 50mm x 50mm x 12mm

  • Battery-powered Equipment
  • Smartphones, Tablets
  • Cameras, DVRs, STB and Camcorders
  • Input Voltage Range: VOUT to 5.5 V
  • Bias Voltage Range: 2.5 V to 5.5 V
  • Adjustable Output Voltage device
  • ± 1% Accuracy over Temperature, 0.5% VOUT @ 25°C
  • Ultra-Low Dropout: 40 mV Maximum at 700 mA
  • Very Low Bias Input Current of Typ. 35 uA
  • Very Low Bias Input Current in Disable Mode: Typ. 0.5 uA
  • Logic Level Enable Input for ON/OFF Control
  • Output Active Discharge Option Available
  • Stable with a 4.7 uF Ceramic Capacitor
  • Available in WLCSP6 1.2 mm x 0.8 mm x 0.4 mm Package
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

Bias Rail LDO Regulator Demo Board

Evaluation Board

No

Active

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP137AFCTADJT2GEVB_SCHEMATIC.pdf

0

Eval Board: Schematic

47.1 KB

EN

Eval Board: Schematic

April 05, 2022

More Details

NCP137AFCTADJT2GEVB_TEST_PROCEDURE.pdf

0

Eval Board: Test Procedure

72.7 KB

EN

Eval Board: Test Procedure

April 05, 2022

More Details

NCP137AFCTADJT2GEVB_BOM_ROHS.pdf

0

Eval Board: BOM

33.79 KB

EN

Eval Board: BOM

April 05, 2022

More Details

NCP137AFCTADJT2GEVB_GERBER.zip

0

Eval Board: Gerber

31.74 KB

EN

Eval Board: Gerber

April 05, 2022

More Details

Show More