Dual LED Ballast Shield Evaluation Board

Overview

The Dual LED Ballast Shield Evaluation Board utilizes the NCV78763, a single chip, highly efficient smart power ballast and dual LED driver designed for high current LEDs that provides the complete solution to drive two strings up to 60 V, by means of two internal independent buck switch channel outputs with the PCA9655E to provide 16 bits of General Purpose parallel Input and Output (GPIO) expansion through the I2C-bus and SMBus. Due to the SPI programmability, one single hardware setup can support multiple system configurations for a flexible platform solution approach.

Power Supply needed:
Digi-Key
Mouser

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

Dual LED Ballast Shield Evaluation Board

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

D-LED-B-GEVK_SCHEMATIC

1

Eval Board: Schematic

30.72 KB

EN

Eval Board: Schematic

March 06, 2017

More Details

D-LED-B-GEVK_GERBER

0

Eval Board: Gerber

537.6 KB

EN

Eval Board: Gerber

March 06, 2017

More Details

D-LED-B-GEVK_BOM_ROHS

0

Eval Board: BOM

39.94 KB

EN

Eval Board: BOM

March 06, 2017

More Details

Show More