NCV78514 Evaluation board

Overview

The NCV78514R1GEVB evaluation board includes all necessary application components for straightforward assessment. It features input polarity protection, an input PI filter, a DC/DC converter, and an output PI filter. These components are chosen to demonstrate the full capabilities of the NCV78514 integrated circuit. Connections to the customer's power supply and load are facilitated through screw connectors.

Technical Specifications:

  • Input Voltage Range: 5 V – 20 V
  • Output Voltage: 5.6 V – 60 V
  • Current Capacity: 0.2 A – 1.5 A
  • Output power capability: 20 W
User Instructions:
  • Simply connect your power supply and load using the provided screw connectors to begin evaluation.
Advantages:
  • Demonstrates all features of the NCV78514 IC
  • Simplifies the evaluation process with integrated components
  • Robust and reliable design for various applications
  • Single LED driver design for multitude of LED loads

  • Automotive
  • Input protection and EMC filtering
  • DC/DC converter for automotive
  • Easy-to-use screw connectors for secure connections

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCV78514 Evaluation board

Evaluation Board

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV78514R1GEVB_BOM_ROHS

0

Eval Board: BOM

31.74 KB

EN

Eval Board: BOM

December 01, 2024

More Details

NCV78514R1GEVB_SCHEMATIC

0

Eval Board: Schematic

315.39 KB

EN

Eval Board: Schematic

December 01, 2024

More Details

NCV78514R1GEVB_User_Manual

0

Eval Board: Manual

680.96 KB

EN

Eval Board: Manual

December 01, 2024

More Details

NCV78514R1GEVB_GERBER

0

Eval Board: Gerber

1.85 MB

EN

Eval Board: Gerber

December 01, 2024

More Details

Show More