NCP45732IMNGEVB Evaluation Board

Overview

This board facilitates evaluation of the NCP45732 load switch. The NCP45732 series of load management devices provide a component and area-reducing solution for efficient power domain switching with inrush current limit via soft start. In addition to integrated control functionality with ultra-low on resistance, these devices offer additional system safeguards and monitoring via fault protection and power good signaling. This cost-effective solution is ideal for power management and hot-swap applications requiring low power consumption in a small footprint.

  • Connect the NCP45732 into an existing system or to lab testing equipment via banana jack connections
  • Quickly create a test setup without designing a custom board
  • Handle high currents with optimized heat spreading PCB layout
  • 1 NCP457xx part
  • High Current Connection for Load Switch VIN
  • High Current Connection for Load Switch VOUT
  • Jumper to connect Power Good pull-up resistor
  • Jumper to connect a capacitor to externally program the slew rate
  • Jumper to connect a resistor to ground for OCP programming

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP45732IMNGEVB Evaluation Board

Evaluation Board

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP45732IMNGEVB_BOM_ROHS

0

Eval Board: BOM

204.8 KB

EN

Eval Board: BOM

October 04, 2022

More Details

NCP45732IMNGEVB_SCHEMATIC

0

Eval Board: Schematic

135.17 KB

EN

Eval Board: Schematic

October 04, 2022

More Details

NCP457xx EVB_USER_GUIDE

0

Eval Board: Manual

120.83 KB

EN

Eval Board: Manual

October 04, 2022

More Details

Show More