Operational Amplifier, 3MHz, Low power, CMOS Op-Amp

Active

Overview

The TLV271 operational amplifier provides rail to rail output operation. The output can swing within 320 mV to the positive rail and 50 mV to the negative rail. This rail to rail operation enables the user to make optimal use of the entire supply voltage range while taking advantage of 3 MHz bandwidth. The TLV271 can operate on supply voltage as low as 2.7 V over the temperature range of minus 40 to plus 105 degrees C. The high bandwidth provides a slew rate of 2.4 V per us while only consuming 550uA of quiescent current. Likewise the TLV271 can run on a supply voltage as high as 16 V making it ideal for a broad range of battery operated applications. Since this is a CMOS device it has high input impedance and low bias currents making it ideal for interfacing to a wide variety of signal sensors. In addition it comes in a small TSOP5 package with two pinout styles allowing for use in high density PCBs.

Product Family:

  TLV271 TLV272 TLV274
Channel 1 2 4
Packages SOT23-5 SOIC-8, Micro-8 TSSOP-14, SOIC-14

  • Wideband Amplification
  • Signal Conditioning
  • Current Sensing

  • Power Supplies
  • Notebook and Desktop Computers
  • Portable Instruments

  • Rail To Rail Output
  • Wide Bandwidth: 3 MHz
  • Wide Power Supply Range: 2.7 V to 16 V
  • Low Supply Current: 550 µA
  • Low Input Bias Current: 1 pA
  • Wide Temperature Range: -40°C to +105°C

Product Resources

Product services, tools and other useful resources related to TLV271
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
Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

TLV271SN1T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Output

1

2.7

16

0.38

5

3.5

2.6

13

2

30

45

140

CMOS

-40 to 105

$0.3723

More Details

TLV271SN2T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Output

1

2.7

16

0.38

5

3.5

2.6

13

2

30

45

140

CMOS

-40 to 105

$0.3723

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.