Unipolar 2-Phase Stepper Motor Driver

Obsolete

Overview

The STK672-740AN-E is a hybrid IC for use a unipolar, 2-phase stepping motor driver Hybrid IC. It features the use of A, AB, B and BB 2-pahse input signals. It is with built-in current resistor. and motor current is set by the voltage on the Vref pin. In addition the STK672-740AN-E has various protective functions against over-current and over-heat. And it is pin-compatible with STK672-732AN-E.

  • Computing & Peripherals
  • Industrial

  • Multi-Function Printer
  • Document Scanner
  • Auto Trading Machine
  • Vending Machine

  • Protective function against over-current and over-heat is built in
  • Common-mode input protection circuit is built in
  • Current detection resistors is built in

Product Resources

Product services, tools and other useful resources related to STK672-740AN-E
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
VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Max (A)

IO Peak Max (A)

Step Resolution

Control Type

Current Sense

Fault Detection

Reference Price

STK672-740AN-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-19

NA

0

TUBE

15

N

10

52

4.75

5.25

4

20

1/2

Parallel

Fully Integrated

UVLO

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.