Unipolar 2-Phase Stepper Motor Driver

Obsolete

Overview

The STK672-642AN-E is a hybrid IC for use a unipolar, 2-phase stepper motor driver with PWM current control. It includes a built-in controller and is based on a unipolar constant-current PWM system. The STK672-642AN-E supports application simplification and standardization by providing a built-in 4 phase distribution stepping motor controller. It supports five excitation methods: 2 phase and 1-2 phase excitations, and can provide control of the basic stepping angle of the stepper motor divided into 1/2 step units. It also allows the motor speed to be controlled with only a clock signal. The use of this hybrid IC allows designers to implement systems that provide high motor torques, low vibration levels, low noise, fast response, and high-efficiency drive. In addition the STK672-642AN-E has protective function against over-current and over-heat. And STK672-640AN-E with hole to attach a heat-sink is lined up.

  • Computing & Peripherals
  • Industrial

  • Multi-Function Printer
  • Document Scanner
  • Vending Machine

  • Micro stepping controller built in
  • Protective function against over-current and over-heat built in
  • Current detection resistors built in

Product Resources

Product services, tools and other useful resources related to STK672-642AN-E
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
VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Max (A)

IO Peak Max (A)

Step Resolution

Control Type

Current Sense

Fault Detection

Reference Price

STK672-642AN-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-19

NA

0

TUBE

20

N

10

52

4.75

5.25

4

20

1/2

Clock

Fully Integrated

Thermal

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.