Green-Mode PWM Controller for Flyback Converter, 100KHz

Obsolete

Overview

The highly integrated SG6742HL/HR PWM controller provides several features to enhance the performance of flyback converters.
To minimize standby power consumption, a proprietary green-mode function provides off-time modulation to linearly decrease the switching frequency at light-load conditions. To avoid acoustic-noise problems, the minimum PWM frequency is set above 22KHz. This green-mode function enables the power supply to meet international power conservation requirements. With the internal high-voltage startup circuitry, the power loss due to bleeding resistors is eliminated. To further reduce power consumption, SG6742HL/HR is manufactured using the BiCMOS process, which allows an operating current of 2.7mA.
SG6742HL/HR integrates a frequency-hopping function internally that helps reduce EMI emission of a power supply with minimum line filters. Its built-in synchronized slope compensation achieves stable peak-current-mode control. The proprietary, internal line compensation ensures constant output power limit over a wide AC input voltage range, from 90VAC to 264VAC.
SG6742HL/HR provides many protection functions. In addition to cycle-by-cycle current limiting, the internal open-loop protection circuit ensures safety should an open-loop or output short-circuit failure occur. PWM output is disabled until VDD drops below the UVLO lower limit, when the controller starts up again. As long as VDD exceeds ~25V, the internal OVP circuit is triggered.
SG6742HL/HR is available in an 8-pin SOP package.

  • Notebook PC

  • High-Voltage Startup
  • Low Operating Current: 2.7mA
  • Linearly Decreasing PWM Frequency to 22KHz
  • Frequency Hopping to Reduce EMI Emission
  • Fixed PWM Frequency: 100KHz
  • Peak-Current-Mode Control
  • Cycle-by-Cycle Current Limiting
  • Leading-Edge Blanking (LEB)
  • Synchronized Slope Compensation
  • Internal Open-Loop Protection
  • GATE Output Maximum Voltage Clamp: 18V
  • VDD Under-Voltage Lockout (UVLO)
  • VDD Over-Voltage Protection (OVP)
  • Programmable Over-Temperature Protection (OTP)
  • Internal Latch Circuit (OVP, OTP)
  • Build-in 6ms Soft-Start Function
  • Internal Sense, Short-Circuit Protection
  • Internal OTP Sensor with Hysteresis
  • Constant Power Limit (Full AC Input Range)

Product Resources

Product services, tools and other useful resources related to SG6742HR_HL
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
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.