Hyperfast Dual Diode, 600 V, 15 A, 1.86 V, TO-247

Last Shipments

Overview

The RHRG1560CC_F085 is an Hyperfast ™ diode with soft recovery characteristics (trr < 55 ns). It has half the recovery time of ultra-fast diode and is of silicon nitride passivated ion-implanted epitaxial planar construction.This device is intended for use as a freewheeling/clamping diode and rectifier in a variety of automotive switching power supplies and other power switching automotive applications. Its low stored charge and hyperfast soft recovery minimize ringing and electrical noise in many power switching circuits, thus reducing power loss in the switching transistors.

  • High Speed Switching ( trr=26ns(Typ.) @ IF=15A )
  • Low Forward Voltage( VF=1.86V(Typ.) @ IF=15A )
  • Avalanche Energy Rated.
  • AEC-Q101 Qualified.

Product Resources

Product services, tools and other useful resources related to RHRG1560CC_F085
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

RHRG1560CC-F085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

N

Dual Common Cathode

15

55

600

2.3

45

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.