600V, 15A, 1.86V, TO-247 (2-lead)
Hyperfast Diode

Obsolete

Overview

The RHRG1560_F085 is an Hyperfast ™ diode with soft recovery characteristics (trr <55ns). It has half the recovery time of ultrafast diode and is of silicon nitridepassivated ion-implanted epitaxial planar construction.This device is intended for use as a freewheeling/clamping diode and rectifier in a variety of automotive switching power supplies and other power switching automotive applications. Its low stored charge and hyperfast soft recovery minimize ringing and electrical noise in many power switching circuits, thus reducing power loss in the switching transistors.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling

  • General Converters
  • Lighting
  • Gasoline Direct Injection

  • High Speed Switching ( trr=26ns(Typ.) @ IF=15A )
  • Low Forward Voltage( VF=1.86V(Typ.) @ IF=15A )
  • Avalanche Energy Rated.
  • AEC-Q101 Qualified.

Product Resources

Product services, tools and other useful resources related to RHRG1560_F085
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

RHRG1560-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-2

NA

0

TUBE

450

N

Single

15

50

600

2.3

45

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.