Power Integrated Module (PIM), T-Type NPC 1200 V, 80 A IGBT, 600 V, 50 A IGBT

Favorite

Overview

The NXH80T120L2Q0 is power integrated module containing a T-type neutral point clamped (NPC) three level inverter consisting of two 80 A/1200 V half-bridge IGBTs with 40 A/1200 V half-bridge diodes and two 50 A/600 V NPC IGBTs with two 50 A/600 V NPC diodes. The modules also contain an on−board thermistor.

  • Solar Inverters
  • UPS inverters
  • Solar String Inverters
  • High speed 1200V and 650V IGBTs with low VCEsat
  • Options with pre-applied thermal interface material (TIM) andwithout pre-applied TIM
  • Options with press-fit pins and solder pins
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
VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Application

Reference Price

NXH80T120L2Q0P2TG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Q0

NA

0

BTRAY

24

N

T-Type NPC Inverter

1200

80

2.1

2.8

Industrial

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :