Low Capacitance Diode Array for ESD Protection

Favorite

Overview

The NUP2301MW6 is a micro-integrated device designed to provide protection for sensitive components from possible harmful electrical transients such as ESD.

  • T1/E1 Secondary IC Protection
  • T3/E3 Secondary Protection
  • HDSL, IDSL Secondary IC Protection
  • Video Line Protection
  • MicroController Input Protection
  • Base Stations
  • Low Capacitance (2.0 pF Max Between I/O Lines
  • Single Package Integration Design
  • Provides ESD Protection for JEDEC Standards JESD22
  • Protection for IEC61000-4-2 (Level 4)
  • Ensures Data Line Speed and Integrity
  • Directs the Transient to Either Positive Side or to Ground
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NUP2301MW6T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

3000

N

T1/E1, T3/E3

2

Bidirectional

3

70

-

2.5

-

Price N/A

More Details

NUP2301MW6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

T1/E1, T3/E3

2

Bidirectional

3

70

70

2.5

-

$0.1491

More Details

SZNUP2301MW6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Y

T1/E1, T3/E3

2

Bidirectional

3

70

70

2.5

-

$0.1887

More Details

Show More

1-25 of 25

Products per page

Jump to :