Power MOSFET, Single, N-Channel, 25 V, 149 A, SO-8FL

Favorite

Overview

Single N-Channel Power MOSFET

  • CPU Power Delivery
  • DCDC Converters
  • Low Side Switching
  • Accurate, Lossless Current Sensing
  • Low RDS(on) to Minimize Conduction Losses
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS4854NST1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-8

1

260

REEL

1500

N

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

25

2.5

16

2.5

149

86.2

-

3.9

36

-

4830

15

33

1130

550

Price N/A

More Details

NTMFS4854NST3G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SO-8FL / DFN-8

1

260

REEL

5000

N

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

25

2.5

16

2.5

149

86.2

-

3.9

36

-

4830

15

33

1130

550

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :