2-Bit 20 Mb/s Dual-Supply Level Translator

Last Shipments

Overview

The NLSX0102 is a 2-bit configurable dual-supply bidirectional auto sensing translator that does not require a directional control pin. The IO VCC and IO VL ports are designed to track two different power supply rails, VCC and VL respectively. Both the VCC and VL supply rails are configurable from 1.5V to 5.5V. This allows voltage logic signals on the VL side to be translated into lower, higher or equal value voltage loigc signals on the VCC side, and vice-versa. The NLSX0102 translator has integrated 10k ohms pull-up resistors on the IO lines. The integrated resistors are used to pull-up the IO lines to either VL or VCC. The NLSX0102 is an excellent match for open-drain applications such as the I2C communication bus.

  • I2C, SMBus

  • Mobile Phones, PDAs, Cameras

  • VL can be Less than, Greater than or Equal to VCC
  • Wide VCC Operating Range: 1.5 V to 5.5 V
  • Wide VL Operating Range: 1.5 V to 5.5 V
  • High Speed with 24 Mb/s Guaranteed Date Rate
  • Low Bit to Bit Skew
  • Enable Input and I/O Pins are Overvoltage Tolerant (OVT) to 5.5 V
  • Non preferential Power up Sequencing
  • Integrated 10 k ohm Pull up Resistors
  • Small Space Saving Package:1.9 mm x 0.9 mm x 0.5 mm Flipchip8
  • This is a Pb Free Device
  • Low Voltage ASIC Level Translation
  • ESD Protection for All Pins: Human Body Model (HBM) > 7000 V

Tools and Resources

Product services, tools and other useful resources related to NLSX0102
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
Channels

Input Level

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLSX0102FC2T2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Flip-Chip-8

1

260

DSFTP

3000

N

2

CMOS

1.5

5.5

7.4

1

Price N/A

More Details

NLSX0102FCT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Flip-Chip-8

1

260

DSFTP

3000

N

2

CMOS

1.5

5.5

7.4

1

Price N/A

More Details

NLSX0102FCT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Flip-Chip-8

1

260

DSFTP

3000

N

2

CMOS

1.5

5.5

7.4

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.