Single Inverter, Open Drain

Active

Overview

The NL17SZ06 is a single Open Drain Inverter, operating from 1.65-5.5 V, available in either the very popular SC70/SC88a/SOT-353 package or the tiny 1.6 X 1.6 X .6 mm SOT553 package.

  • This product is general usage and suitable for many different applications.

  • *Standard Device (No Specific End Product)

  • Extremely High Speed: tPD 2.5 ns (typical) at VCC = 5 V
  • Designed for 1.65 V to 5.5 V VCC Operation, CMOS compatible
  • Over Voltage Tolerant Inputs: Vin may be between 0 and 7V for VCC between 0.5 and 5.5V
  • TTL Compatible - Interface Capability with 5 V TTL Logic with VCC = 2.7V to 3.6V
  • 24 mA Output Sink Capability, pull up may be between 0 and 7V
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • Chip Complexity: FET = <100
  • Tiny SOT-353 and SOT-553 Packages
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NL17SZ06
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SZ06DBVT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

N

1

Open Drain

1.65

5.5

3

24

$0.0372

More Details

NL17SZ06DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

1

Open Drain

1.65

5.5

3

24

$0.0219

More Details

NL17SZ06DFT2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

F

1

Open Drain

1.65

5.5

3

24

$0.0219

More Details

NL17SZ06XV5T2G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

N

1

Open Drain

1.65

5.5

3

24

$0.0299

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.