Operational Amplifier, Low Voltage

Obsolete

Overview

The NE5230 is a very low voltage operational amplifier that can perform with a voltage supply as low as 1.8 V or as high as 15 V. In addition, split or single supplies can be used, and the output will swing to ground when applying the latter. There is a bias adjusting pin which controls the supply current required by the device and thereby controls its power consumption. If the part is operated at +/-0.9 V supply voltages, the current required is only 110 uA when the current control pin is left open. Even with this low power consumption, the device obtains a typical unity gain bandwidth of 250 kHz. When the bias adjusting pin is connected to the negative supply, the unity gain bandwidth is typically 600 kHz while the supply current is increased to 600 uA. In this mode, the part will supply full power output beyond the audio range.

The NE5230 also has a unique input stage that allows the common−mode input range to go above the positive and below the negative supply voltages by 250 mV. This provides for the largest possible input voltages for low voltage applications. The part is also internally−compensated to reduce external component count.

The NE5230 has a low input bias current of typically +/-40 nA, and a large open−loop gain of 125 dB. These two specifications are beneficial when using the device in transducer applications. The large open−loop gain gives very accurate signal processing because of the large "excess" loop gain in a closed−loop system.

The output stage is a class AB type that can swing to within 100 mV of the supply voltages for the largest dynamic range that is needed in many applications. The NE5230 is ideal for portable audio equipment and remote transducers because of its low power consumption, unity gain bandwidth, and 30 nV//Hz noise specification.

  • Remote Transducer Amplifier
  • Rail−to−Rail Comparators
  • Half−wave Rectification without Diodes
  • Remote Temperature Transducer with 4.0 to 20 mA Output Transmission

  • Portable Precision Instruments
  • Portable Audio Equipment

  • Works Down to 1.8 V Supply Voltages
  • Adjustable Supply Current
  • Low Noise
  • Common−mode Includes Both Rails
  • VOUT Within 100 mV of Both Rails

Product Resources

Product services, tools and other useful resources related to NE5230

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

17

Share

Product Groups:

Orderable Parts:

17

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NCV5230DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Input/Output

1

1.8

15

0.11

3

0.25

0.09

6

2

30

40000

95

Bipolar

0 to 70

Price N/A

More Details

NE5230D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

Input/Output

1

1.8

15

0.11

3

0.25

0.09

6

2

30

40000

95

Bipolar

0 to 70

Price N/A

More Details

NE5230DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Input/Output

1

1.8

15

0.11

3

0.25

0.09

6

2

30

40000

95

Bipolar

0 to 70

Price N/A

More Details

NE5230DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

Input/Output

1

1.8

15

0.11

3

0.25

0.09

6

2

30

40000

95

Bipolar

0 to 70

Price N/A

More Details

NE5230DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Input/Output

1

1.8

15

0.11

3

0.25

0.09

6

2

30

40000

95

Bipolar

0 to 70

Price N/A

More Details

NE5230N

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Input/Output

1

1.8

15

0.11

3

0.25

0.09

6

2

30

40000

95

Bipolar

0 to 70

Price N/A

More Details

NE5230NG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Input/Output

1

1.8

15

0.11

3

0.25

0.09

6

2

30

40000

95

Bipolar

0 to 70

Price N/A

More Details

SA5230D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

Input/Output

1

1.8

15

0.11

3

0.25

0.09

6

2

30

40000

95

Bipolar

-40 to 85

Price N/A

More Details

SA5230DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Input/Output

1

1.8

15

0.11

3

0.25

0.09

6

2

30

40000

95

Bipolar

-40 to 85

Price N/A

More Details

SA5230DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

Input/Output

1

1.8

15

0.11

3

0.25

0.09

6

2

30

40000

95

Bipolar

-40 to 85

Price N/A

More Details

SA5230DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Input/Output

1

1.8

15

0.11

3

0.25

0.09

6

2

30

40000

95

Bipolar

-40 to 85

Price N/A

More Details

SA5230N

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Input/Output

1

1.8

15

0.11

3

0.25

0.09

6

2

30

40000

95

Bipolar

-40 to 85

Price N/A

More Details

SA5230NG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Input/Output

1

1.8

15

0.11

3

0.25

0.09

6

2

30

40000

95

Bipolar

-40 to 85

Price N/A

More Details

SE5230D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

Input/Output

1

1.8

15

0.11

3

0.25

0.09

6

2

30

40000

95

Bipolar

-40 to 125

Price N/A

More Details

SE5230DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Input/Output

1

1.8

15

0.11

3

0.25

0.09

6

2

30

40000

95

Bipolar

-40 to 125

Price N/A

More Details

SE5230DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

Input/Output

1

1.8

15

0.11

3

0.25

0.09

6

2

30

40000

95

Bipolar

-40 to 125

Price N/A

More Details

SE5230DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Input/Output

1

1.8

15

0.11

3

0.25

0.09

6

2

30

40000

95

Bipolar

-40 to 125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.