Double Hex Driver

Active

Overview

The NCV7708F is a fully protected Hex−Half Bridge−Driver designed specifically for automotive and industrial motion control applications. The six low and high side drivers are freely configurable and can be controlled separately. This allows for high side, low side, and H−Bridge control. H−Bridge control provides forward, reverse,brake, and high impedance states. The drivers are controlled via a standard SPI interface.

  • Automotive
  • Industrial
  • DC Motor Management

  • HVAC

  • Ultra Low Quiescent Current Sleep Mode
  • Six Independent High−Side and Six independent Low−Side Drivers
  • Integrated Freewheeling Protection (LS and HS)
  • Internal Upper and Lower Clamp Diodes
  • Configurable as H−Bridge Drivers
  • RDS(on) = 0.6 Ω (typ)
  • 5 MHz SPI Control
  • SPI Valid Frame Detection
  • Compliance with 5 V and 3.3 V Systems
  • Over- and undervoltage Lockout
  • Fault Reporting
  • Current Limit
  • Overtemperature Protection
  • Internally Fused Lead in SOIC−28Packaged for Better Thermal Performance
  • SSOP-24 NB EPAD

Product Resources

Product services, tools and other useful resources related to NCV7708F
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
Number of Drivers

VCC Max (V)

V(BR)GSS Max (V)

V(BR)DSS Max (V)

ID Max (A)

rDS(on) Max (Ω)

Tj Max (°C)

Reference Price

NCV7708FDQR2G

Loading...

Active

CAD Model

Pb

A

H

P

SSOP-24 NB EP

2

260

REEL

2500

Y

12

5.5

5.5

40

1.1

1.7

150

$1.8139

More Details

NCV7708FDWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-28W

3

260

REEL

1000

N

12

5.5

5.5

40

1.1

1.7

150

$2.0216

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.