Single−Phase Synchronous Buck Regulator with Integrated Power MOSFETs for VR12 Embedded CPUs

Obsolete

Overview

The NCP81250 is a single−phase synchronous buck regulator with integrated power MOSFETs to provide a high−efficiency and compact−footprint power management solution for VR12 embedded CPUs. The device is able to deliver up to 14 A TDC output current on an adjustable output with SVID interface. Operating in high switching frequency up to 1.2 MHz allows employing small size inductors and capacitors while maintaining high efficiency due to integrated solution with high performance power MOSFETs.Current−mode RPM control with feedforward from both input power supply and output voltage ensures stable operation over a wide operation condition.

  • Integrated POL

  • Ultrabook
  • Notebook
  • Server
  • Microservers , Storage devices , Embedded CPU's

  • 5V to 20V Input Voltage Range
  • Adjustable Output Voltage with SVID Interface
  • Integrated Gate Driver and Power MOSFETs
  • 500kHz ~ 1.2MHz Switching Frequency
  • Feedforward Operation for Input Supply Voltage and Output Voltage
  • 5 V to 20 V Input Voltage Range
  • Overcurrent, Over/Undervoltage, and Thermal protection
  • 0.9 V/1.35 V Fixed Boot Voltage
  • Adjustable Output Voltage with SVID Interface
  • Up to 14 A TDC Output Current
  • 500 kHz ~ 1.2 MHz Switching Frequency
  • Current−Mode RPM Control
  • Programmable SVID Address and ICCMax
  • Programmable DVID Feed−Forward to Support Fast DVID
  • Feedforward Operation for Input Supply Voltage and Output Voltage
  • Output Over−Voltage and Under−Voltage Protections

Tools and Resources

Product services, tools and other useful resources related to NCP81250
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP81250MNTXG

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-48

3

260

REEL

2500

N

Step-Down

Voltage Mode

4.75

5.75

Adjustable

14

-

500 - 1200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.