Single-Phase Voltage Regulator with SVID Interface for Computing Applications

Obsolete

Overview

The NCP81149, a single-phase synchronous buck regulator, integrates power MOSFETs to provide a high-efficiency and compact-footprint power management solution for new generation computing CPUs. The device is able to deliver up to 14A TDC output current on an adjustable output with SVID interface. Operating in high switching frequency up to 1.2MHz allows employing small size inductors and capacitors while maintaining high efficiency due to integrated solution with high performance power MOSFETs. Current-mode RPM control with feedforward from both input power supply and output voltage ensures stable operation over wide operation condition. The NCP81149 is in a QFN48 6x6mm package.

  • Industrial Applications
  • Ultrabook Applications
  • Notebook Applications
  • Integrated POL

  • Ultrabook
  • Notebook
  • Server

  • 4.5V to 25V Input Voltage Range
  • Support 11.5W and 15W ULT Platforms
  • Adjustable Output Voltage with SVID Interface
  • Integrated Gate Driver and Power MOSFETs
  • 500kHz ~ 1.2MHz Switching Frequency
  • Feedforward Operation for Input Supply Voltage and Output Voltage
  • Overcurrent, Over/Undervoltage, and Thermal protection

Product Resources

Product services, tools and other useful resources related to NCP81149
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81149MNTXG

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-48

3

260

REEL

2500

N

Step-Down

1

Current Mode

4.5

25

500 - 1200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.