Low Voltage Synchronous Buck Controller

Last Shipments

Overview

The NCP5230 is a single phase solution with differential phase current sensing, synchronization input, remote ground power saving operation, and gate drivers to provide accurately regulated power. The adaptive non overlap gate drive and power saving operation circuit provide a low switching loss and high efficiency solution for server, notebook, and desktop systems. A high performance operational error amplifier is provided to simplify compensation of the system. The NCP5230 features also include softstart sequence, accurate overvoltage and over current protection, UVLO for power supply rails, and thermal shutdown.

  • Desktop and Server Systems

  • High Performance Operational Error Amplifier
    Internal SoftStart/Stop
    0.5% Internal Voltage Accuracy, 0.8 V voltage reference
    OCP accuracy, Four Reentry Times Before Latch
    Lossless Differential Inductor Current Sensing
    Internal High Precision Current Sensing Amplifier
    Oscillator Frequency Range of 100 kHz 1000 kHz
    20 ns Adaptive FET Nonoverlap Time of Internal Gate Driver
    5.0 V to 12 V Operation
    Support 1.5 V to 19 V Vin
    Vout from 0.8 V to 3.3 V (5 V with 12 VCC)
    Chip Enable through OSC pin
    Latched Over Voltage Protection (OVP)
    Internally Fixed OCP Threshold
    Guaranteed Startup Into PreCharged Loads
    Thermally Compensated Current Monitoring
    Thermal Shutdown Protection
    Integrated MOSFET Drivers
    Integrated BOOST Diode with internal Rbst = 2.2
    Automatic Power Saving Mode to Maximize Efficiency During Light
    Load Operation
    Sync Function
    Remote Ground Sensing
    This is a PbFree Device

Product Resources

Product services, tools and other useful resources related to NCP5230
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP5230MNTWG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

N

Step-Down

1

-

4.5

13.2

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.