Synchronous Buck Regulator, PWM, 6.0 A, with Integrated FETs

Favorite

Overview

NCP1592 is a low input voltage 6 A synchronous buck converter that integrates both 30 mΩ high side and low side MOSFETs. NCP1592 is designed for space sensitive and high efficiency applications. The main features include: a high performance voltage error amplifier, an under voltage lockout circuit to prevent start up until the input voltage reaches 3 V, an internally or externally programmable soft start circuit to limit inrush currents, and a power good output monitor signal. NCP1592 is available in thermally enhanced 28-pin TSSOP package.

  • Low Voltage, High Density Distributed Power Systems
  • FPGAs
  • Microprocessors
  • ASICs
  • Portable Computing/Notebook PCs
  • 30 mΩ, 12 A Peak MOSFET Switches for High to Efficiency at 6 A Continuous Output Source or Sink Current
  • Adjustable Output Voltage Down to 0.891 V With 1.0% Accuracy
  • Wide PWM Frequency: Fixed 350 kHz, 550 kHz or Adjustable 280 kHz to 700 kHz
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP1592PAR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-28 EP

1

260

REEL

2500

Y

Step-Down

Voltage Mode

3

6

0.891

6

95

700

$1.2938

More Details

Show More

1-25 of 25

Products per page

Jump to :