Synchronous Buck Controller, Low Voltage

Lifetime

Overview

The NCP1587 and NCP1587A are low cost PWM controllers designed to operate from a 5V or 12V supply. These devices are capable of producing an output voltage as low as 0.8V. These 8 pin devices provide an optimal level of integration to reduce size and cost of the power supply. The NCP1587 and NCP1587A provide a 1A gate driver design and an internally set 275kHz (NCP1587) and 200kHz (NCP1587A) oscillator. Other efficiency enhancing features of the gate driver include adaptive non overlap circuitry. The NCP1587 and NCP1587A also incorporate an externally compensated error amplifier and a capacitor programmable soft start function. Protection features include programmable short circuit protection and under voltage lockout.

  • Graphics Cards
  • Desktop Computers
  • Servers/Networking
  • DSP and FPGA Power Supply

  • DC-DC Regulator Modules
  • DSP and FPGA Power Supply

  • Input voltage range from 4.5 to 13.2V
  • Voltage Mode PWM Control
  • 0.8V +/- 1% Internal Reference Voltage
  • Adjustable Output voltage
  • Capacitor Programmable Soft-Start
  • Internal 1A Gate Driver
  • Programmable Current Limit

Product Resources

Product services, tools and other useful resources related to NCP1587A
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP1587ADR2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Step-Down

1

Voltage Mode

4.5

13.2

180 - 220

$0.2947

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.