PWM Controller with Adjustable Skip Level and External Latch Input

Favorite

Overview

The NCP1219 represents a new, pin to pin compatible, generation of the successful 7-pin current mode NCP12XX product series. The controller allows for excellent standby power consumption by use of its adjustable skip mode and integrated high voltage startup FET. Internal frequency jittering, ramp compensation, timer-based fault detection and a latch input make this controller an excellent candidate for converters where ruggedness and component cost are the key constraints.
The Dynamic Self Supply (DSS) drastically simplifies the transformer design in avoiding the use of an auxiliary winding to supply the NCP1219. This feature is particularly useful in applications where the output voltage varies during operation (e.g. battery chargers). Due to its high voltage technology, the IC can be directly connected to the high voltage dc rail.

  • AC-DC Adapters
  • Consumer Electronic Power Supplies
  • Offline Battery Chargers
  • STB, DVD, DVDR
  • Notebooks
  • LCD Monitors
  • Printers
  • Fixed-Frequency Current-Mode Operation with Ramp Compensation (65 kHz and 100 kHz Options)
  • Dynamic Self Supply Eliminates the Need for an Auxiliary Winding
  • Timer-Based Fault Protection for Improved Overload Detection
  • Cycle Skip Mode
  • Latch and Auto-Recovery Overload Protection Options
  • Internal High Voltage Startup Circuit
  • Accurate Current Limit Detector (±5%)
  • Adjustable Skip Level
  • Latch Input for Easy Implementation of Overvoltage and Overtemperature Protection
  • Frequency Modulation for Softened EMI Signature
  • 500 mA/800 mA Peak Source/Sink Current Drive Capability
  • Pin to Pin Compatible with the Existing NCP12XX Series
  • This is a Pb-Free and Halide-Free Device
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
Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1219AD100R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-7

1

260

REEL

2500

Y

Flyback

Current Mode

100

Yes

9.4

Yes

Yes

Yes

20

500 / 800

$0.483

More Details

NCP1219AD65R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-7

1

260

REEL

2500

Y

Flyback

Current Mode

65

Yes

9.4

Yes

Yes

Yes

20

500 / 800

$0.6094

More Details

NCP1219BD100R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-7

1

260

REEL

2500

N

Flyback

Current Mode

100

Yes

9.4

Yes

Yes

Yes

20

500 / 800

Price N/A

More Details

NCP1219BD65R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-7

1

260

REEL

2500

Y

Flyback

Current Mode

65

Yes

9.4

Yes

Yes

Yes

20

500 / 800

$0.6094

More Details

Show More

1-25 of 25

Products per page

Jump to :