Integrated PoE-PD and DC-DC converter controller, 13 W

Obsolete

Overview

The NCP1080 is a member of ON Semiconductor's Power over Ethernet Powered Device (PoE-PD) product family and represents a robust, flexible and highly integrated solution targeting demanding Ethernet applications. It combines in a single unit an enhanced PoE-PD interface fully compliant with the IEEE 802.3af specification and a flexible and configurable DC-DC converter controller.
The NCP1080's exceptional capabilities offer new opportunities for the design of products powered directly over Ethernet lines, eliminating the need for local power adapters or power supplies and drastically reducing the overall installation and maintenance cost.
ON Semiconductor's unique manufacturing process and design enhancements allow the NCP1080 to deliver up to 13 W of regulated power to support PoE applications according to the IEEE 802.3af standard. This device leverages the significant cost advantages of PoE-enabled systems to a broad spectrum of products in markets such as VoIP phones, wireless LANs, security cameras, point of sales terminals, RFID readers, industrial Ethernet, etc.
The integrated current mode DC-DC controller facilitates isolated and non-isolated flyback, forward and buck converter topologies. It has all the features necessary for a flexible, robust and highly efficient design including programmable switching frequency, duty cycle up to 80 percent, slope compensation, and soft start up.
The NCP1080 is fabricated in a robust high voltage process and integrates a rugged vertical N-channel DMOS with a low loss current sense technique suitable for the most demanding environments and capable of withstanding harsh environments such as hot swap and cable ESD events.

  • Power over Ethernet Powered Device (PoE-PD) interface and integrated DC-DC converter controller

  • VoIP phones
  • WLAN access points
  • Box security cameras
  • Industrial Ethernet HMIs and UPS backed PLCs and IOMs
  • Point of Sales terminals
  • RFID readers

  • Delivers up to 13 W
  • Full operation to TJ=150C
  • Robust 3.0 kV cable ESD protection
  • Exposed TSSOP-20 EP package

Product Resources

Product services, tools and other useful resources related to NCP1080
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP1080DEG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-20

2

260

TUBE

74

N

Flyback

1

Current Mode

0

57

250

Price N/A

More Details

NCP1080DER2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-20

2

260

REEL

2500

N

Flyback

1

Current Mode

0

57

250

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.