Dual SAM Card / SIM Card Interface IC / Power Supply Circuit

Favorite

Overview

The NCN6004A is an interface IC dedicated for Secured Access Module reader/writer applications. It allows the management of two external ISO/EMV cards thanks to a simple and flexible micro controller interface. Several NCN6004A interfaces can share a single data bus, assuming the external MPU provides the right Chip Select signals to identify each IC connected on the bus. A built in accurate protection system guarantees timely and controlled shutdown in the case of external error conditions.
On top of that, the NCN6004A can independently handle the power supply , in the range 2.7V to 5.0 volt input voltage, provided to each external Smart Card. The interface monitors the current flowing into each Smart Card, a flag being set in the case of overload.

  • Set Top Box decoder
  • ATM multi systems, POS, Handheld Terminals
  • Internet e-commerce PC interface
  • Multiple Self Serve automatic machines
  • Wireless phone payment interface
  • Automotive Operating Time Controller
  • Set Top Boxes
  • Mobile Phones
  • Separated Built in DC/DC converters supply VCC power to external cards
  • 100% compatible with ISO 7816-3, EMV and GIE-CB standards
  • Fully GSM Compliant
  • Individually Programmable ISO/EMV Clock Generator
  • Built-in programmable CRD_CLK stop function handles Run or High/Low state.
  • Programmable CRD_CLK slopes to cope with wide operating frequency range
  • Programmable independent VCC supply for each Smart Card
  • Support up to 65 mA VCC supply to each ISO/EMV card
  • Multiple NCN6004A parallel operation on a shared bus.
  • 8 kV/Human Model ESD protection on each interface pins
  • Provides C4 / C8 channels
  • Provides 1.80 V, 3.0 V, or 5.0 V Card Supply Voltages
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
VCC Min (V)

VCC Max (V)

IT Typ (mA)

II(standby) Max (µA)

fClock Max (MHz)

Reference Price

NCN6004AFTBR2

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

QFP-48 / TQFP-48

3

235

REEL

2000

N

1.8

5.5

-

50

-

Price N/A

More Details

NCN6004AFTBR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFP-48 / TQFP-48

3

260

REEL

2000

N

1.8

5.5

-

50

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :