1K−bit serial EPROM containing a factory−programmed, unique 48−bit identification number with a 1-wire interface.

Active

Overview

The N21C21A is a 1K−bit serial EPROM containing a factory−programmed, unique 48−bit identification number, 8−bit CRCgeneration, and the 8−bit family code (09h). A 64−bit status register controls write protection and page redirection.The N21C21A 1−wire interface requires only a single connection and a ground return. The DATA pin is also the sole power source for the N21C21A.The small surface−mount package options saves printed−circuit−board space, while the low cost makes it ideal for applications such as battery pack configuration parameters, record maintenance, asset tracking, product−revision status, and access−code security.

  • Security Encoding
  • Inventory Tracking
  • Product−Revision Maintenance
  • Battery−Pack Identification

  • Power Supply
  • Medical Probes
  • One time use devices

  • 1024 Bits of One−Time Programmable (OTP) EPROM
  • Factory−Programmed Unique 64−Bit Identification Number
  • Single−Wire Interface
  • Synchronous Communication
  • Internal Capacitor stores energy during communication

Tools and Resources

Product services, tools and other useful resources related to N21C21A
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
Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Reference Price

N21C21ASNDT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Serial

1 kb

128k x 8

1-Wire Protocol

null

~NA~

2.65

5.5

20

0.02

-40

85

$0.147

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.