Serial SRAM Memory, 1 Mb, Ultra-Low-Power, 2.5 to 5.5 V

Active

Overview

The ON Semiconductor serial SRAM family includes severalintegrated memory devices including this 1 Mb serially accessedStatic Random Access Memory, internally organized as 128 K wordsby 8 bits. The devices are designed and fabricated usingON Semiconductor’s advanced CMOS technology to provide bothhigh-speed performance and low power. The devices operate with asingle chip select (CS) input and use a simple Serial PeripheralInterface (SPI) protocol. In SPI mode, a single data-in (SI) anddata-out (SO) line is used along with the clock (SCK) to access datawithin the device. In DUAL mode, two multiplexed data-in/data-out(SIO0-SIO1) lines are used and in QUAD mode, four multiplexeddata-in/data-out (SIO0-SIO3) lines are used with the clock to accessthe memory. The devices can operate over a wide temperature range of−40°C to +85°C and are available in a 8-lead TSSOP package. TheN01S830xA device has two different variations, a HOLD version thatallows communication to the device to be paused and a batteryback-up (BBU) version to be used with a battery to retain data whenpower is lost.

  • Smart Meter
  • Cardiac Monitoring Device
  • Video Processing
  • Event Recorder
  • Alarm System
  • MP3 Interface for Automobile
  • Medical Monitoring Device
  • Game Controller
  • IP Camera Buffer
  • Battery Charger
  • Laser Receiver System
  • GPS Offender Tracking
  • Programmable Logic Controller
  • IP Radio

  • Power Supply Range: 2.5 to 5.5 V
  • Very Low Typical Standby Current: < 4 µA
  • Very Low Operating Current: < 10 mA
  • Simple Serial Interface- Single-bit SPI Access - DUAL-bit and QUAD-bit SPI-like Access
  • Flexible Operating Modes- Word Mode- Page Mode - Burst Mode (Full Array)
  • High Frequency Read and Write Operation - Clock Frequency 20 MHz
  • Functional Options
    - HOLD Pin for Pausing Operation
    - VBAT Pin for Battery−Back up
  • Built-in Write Protection (CS High)
  • High Reliability
    - Unlimited Write Cycles

Tools and Resources

Product services, tools and other useful resources related to N01S830

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Density

Organization (bits)

fcycle Max (MHz)

VCC Min (V)

VCC Max (V)

Istandby Typ (µA)

Reference Price

N01S830BAT22E

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-8

3

260

TUBE

100

N

Serial

1 Mb

128k x 8

20

2.5

5.5

4

Price N/A

More Details

N01S830BAT22ET

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

3000

N

Serial

1 Mb

128k x 8

20

2.5

5.5

4

Price N/A

More Details

N01S830BAT22I

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

TUBE

100

Y

Serial

1 Mb

128k x 8

20

2.5

5.5

4

$2.7131

More Details

N01S830BAT22IT

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

3000

Y

Serial

1 Mb

128k x 8

20

2.5

5.5

4

$2.7131

More Details

N01S830HAT22E

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-8

3

260

TUBE

100

N

Serial

1 Mb

128k x 8

20

2.5

5.5

4

Price N/A

More Details

N01S830HAT22ET

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

3000

N

Serial

1 Mb

128k x 8

20

2.5

5.5

4

Price N/A

More Details

N01S830HAT22I

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

TUBE

100

Y

Serial

1 Mb

128k x 8

20

2.5

5.5

4

$2.7131

More Details

N01S830HAT22IT

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

3000

Y

Serial

1 Mb

128k x 8

20

2.5

5.5

4

$2.9599

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.