NPN General Purpose Amplifier

Obsolete

Overview

  • This product is general usage and suitable for many different applications.

  • This device is designed as a general purposeamplifier and switch.
  • The useful dynamic range extends to 100 mA as aswitch and to 100 MHz as an amplifier.

Product Resources

Product services, tools and other useful resources related to MMBT6515
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MMBT6515

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

NPN

General Purpose

0.5

0.2

25

40

4

-

-

250

500

-

0.35

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.