Single P-Channel Power MOSFET -12V, -3A, 70mΩ

Obsolete

Overview

This Power MOSFET is produced using ON Semiconductor’s trench technology,which is specifically designed to minimize gate charge and low on resistance. This device is suitable for applications with low gate charge driving or low on resistance requirements.

  • Load Switch

  • Electric Piano, Cooktop, IC Recorder

  • Low ON-resistance
  • High-Spees Switching
  • 1.8V drive
  • Pb-Free, RoHS compliance
  • Halogen Free compliance : MCH3374-TL-W
  • Ultra small Package MCPH3 (2.0mm×2.1mm×0.85mmt)

Product Resources

Product services, tools and other useful resources related to MCH3374
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MCH3374-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

MCPH-3

Low-Medium Voltage

Logic

0

Single

0

-12

-

8

1.4

-3

1

115

70

1.7

5.6

405

1.6

-

145

100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.