Single 2-Input NAND Gate

Favorite

Overview

The MC74VHC1G00 is an advanced high speed CMOS 2 input NAND gate fabricated with silicon gate CMOS technology.

The internal circuit is composed of multiple stages, including a buffer output which provides high noise immunity and stable output.

The MC74VHC1G00 input structure provides protection when voltages up to 5.5 V are applied, regardless of the supply voltage. This allows the MC74VHC1G00 to be used to interface 5 V circuits to 3 V circuits.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Designed for 2.0 V to 5.5 V VCC Operation
  • High Speed: tPD = 3.5ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FETs = ≤ 100
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74VHC1G00DBVT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

N

NAND

1

2

5.5

3.5

8

$0.0364

More Details

MC74VHC1G00DBVT1G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

F

NAND

1

2

5.5

3.5

8

$0.0364

More Details

MC74VHC1G00DFT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

NAND

1

2

5.5

3.5

8

$0.0323

More Details

MC74VHC1G00DFT1G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

F

NAND

1

2

5.5

3.5

8

$0.0323

More Details

MC74VHC1G00DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

NAND

1

2

5.5

3.5

8

$0.0323

More Details

MC74VHC1G00DFT2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

F

NAND

1

2

5.5

3.5

8

$0.0323

More Details

MC74VHC1G00MU1TCG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

NAND

1

2

5.5

3.5

8

$0.0679

More Details

MC74VHC1G00P5T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

N

NAND

1

2

5.5

3.5

8

$0.038

More Details

Show More

1-25 of 25

Products per page

Jump to :