Buck / Boost / Inverting Regulator, Switching, 3.4 A

Active

Overview

The MC33163 series are monolithic power switching regulators that contain the primary functions required for dc-dc converters. This series is specifically designed to be incorporated in buck, boost and inverting applications with a minimum number of external components.

These Buck Boost Inverting Switching Regulators consist of two high gain voltage feedback comparators, temperature compensated reference, controlled duty cycle oscillator, driver with bootstrap capability for increased efficiency, and a high current output switch. Protective features consist of cycle-by-cycle current limiting, and internal thermal shutdown. Also included is a low voltage indicator output designed to interface with microprocessor based systems.

These devices are contained in a 16 pin dual-in-line heat tab plastic package for improved thermal conduction.

  • Output Switch Current in Excess of 3.0 A
  • Operation from 2.5 V to 40 V Input
  • Low Standby Current
  • Precision 2% Reference
  • Controlled Duty Cycle Oscillator
  • Driver with Bootstrap Capability for Increased Efficiency
  • Cycle-by-Cycle Current Limiting
  • Internal Thermal Shutdown Protection
  • Low Voltage Indicator Output for Direct Microprocessor Interface
  • Heat Tab Power Package
  • Moisture Sensitivity Level (MSL) Equals 1
  • Pb-Free Packages are Available

Product Resources

Product services, tools and other useful resources related to MC33163
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

MC33163DWG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16W

3

260

TUBE

47

Y

Step-Up/Step-Down

Voltage Mode

2.5

40

40

3.4

88.1

-

$1.6639

More Details

MC33163DWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

Y

Step-Up/Step-Down

Voltage Mode

2.5

40

40

3.4

88.1

-

$1.6639

More Details

MC34163DWG

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-16W

3

260

TUBE

47

N

Step-Up/Step-Down

Voltage Mode

2.5

40

40

3.4

88.1

-

$1.9134

More Details

MC34163DWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

Y

Step-Up/Step-Down

Voltage Mode

2.5

40

40

3.4

88.1

-

$1.9134

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.