Operational Amplifier, Low Power CMOS Op-Amp

Favorite

Overview

The LMV301 CMOS op-amp can operate over a power supply range from 1.8 V to 5.0 V and has a quiescent current of less than 260 microA, maximum, making it ideal for portable battery-operated applications such as notebook computers, PDAs and medical equipment. Low input bias current and high input impedance make it highly tolerant of high source-impedance signal-sources such as photodiodes and pH probes. In addition, the LMV301s excellent rail-to-rail performance will enhance the signal-to-noise performance of any application together with an output stage capable of easily driving a 600 OHMs resistive load and up to 1000 pF capacitive load. The LMV301 comes in the space saving 5-pin SC-70 package with two industry-standard pinouts, giving it both equivalent function and similar performance to competitive devices.

  • Input Amplification
  • Signal Conditioning
  • Sensor Interface
  • White Goods
  • Industrial Equipment
  • Notebook and Desktop Computuers
  • Single Supply Operation (or #177;VS/2)
  • VS from 1.8 V to 5 V
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
Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

LMV301SN3T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Output

1

1.8

5.5

0.2

9

1

1

60

5

50

3

63

CMOS

-40 to 85

Price N/A

More Details

LMV301SQ3T2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

Y

Output

1

1.8

5.5

0.2

9

1

1

60

5

50

3

63

CMOS

-40 to 85

$0.2199

More Details

Show More

1-25 of 25

Products per page

Jump to :