IGBT, 400V, 17A, 1.58V, 300mJ, TO-220
EcoSPARK® I, N-Channel Ignition

Active

Overview

The ISL9V3040D3S, ISL9V3040S3S, ISL9V3040P3, and ISL9V3040S3 are the next generation ignition IGBTs that offer outstanding SCIS capability in the space saving D-Pak (TO-252), as well as the industry standard D²-Pak (TO-263), and TO-262 and TO-220 plastic packages. This device is intended for use in automotive ignition circuits, specifically as a coil driver. Internal diodes provide voltage clamping without the need for external components.

  • Engine Management
  • Automotive
  • Ignition Systems

  • Automotive

  • Space saving D-Pak package availability
  • SCIS Energy = 300mJ at TJ = 25oC
  • Logic Level Gate Drive

Tools and Resources

Product services, tools and other useful resources related to ISL9V3040P3-F085C
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

ISL9V3040P3-F085C

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

Y

-

400

17

1.6

~NA~

~NA~

~NA~

2100

~NA~

17

~NA~

300

150

~NA~

$0.9107

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.