Dual Port USB Type-C & PD Controller for Sink and DRP Applications

Active

Overview

The FUSB15200 is a highly integrated dual port USB Type−C and Power Delivery Controller optimized for Sink and DRP  applications.
The FUSB15200 enables a complete solution through optimized hardware peripherals and complete open−source embedded firmware all in a compact solution. Maximizing total system power budgets is enabled through both hardware and firmware of the FUSB15200.
onsemi offers a complete open−source embedded firmware solution. System designers can easily tailor this firmware to meet  the specific needs of their end application through an easy to use API for the embedded firmware. The FUSB15200 also  provides a completely USB PD3.1 compliant solution with interoperability with leading mobile and computing devices in the market.

  • Industrial
  • Portable & Wireless
  • Consumer
  • Laptops

  • Laptops
  • Docks
  • Sink and DRP Devices
  • Power Banks

  • Fully Programmable and Upgradable Open−source Firmwareproviding API for Customer Specific Device Policy ManagerDevelopment
  • Small Footprint Dual−port USB PD Controller Supporting the most Popular Peripherals
  • High Voltage Protection on CC pins
  • Advanced power sharing algorithms
  • USB PD 3.0 & USB Type−C 2.0 Compliant
  • 10−bit ADC for accurate monitoring of VBUS, external temperatureand voltages
  • External Temperature Monitoring via NTC Resistors
  • I2C Master/Slave Peripheral
  • Dual USB BC1.2 Provider/Consumer Emulation

Product Resources

Product services, tools and other useful resources related to FUSB15200
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
Mode Support

Power Delivery Communication Support

IC Features

Reference Price

FUSB15200MNTWG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-40

1

260

REEL

5000

Y

DRP

Yes

Fully integrated dual-port

$2.6666

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.