5V SPST Depletion Switch with Negative Swing

Active

Overview

The FSA515 is a high-performance single-pole single-throw (SPST) depletion switch. The depletion technology allows the device to conduct signals when there is no VDD is available and to isolate signals when VDD is present. The FSA515 is 5.5V tolerant and can pass or isolate negative signal swings down to -3.0V.

  • Mobile Accessories, Adapters, and Cables
  • Phones, Tablets, and Laptops
  • Headsets

  • SPST Depletion Switch
  • Normally Closed when VCC<0.5V
  • VSW: -3V to +5.5V
  • RON: 0.7Ω (Typical)
  • RFLAT: 1.1mΩ (Typical)

Product Resources

Product services, tools and other useful resources related to FSA515
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSA515UCX

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-4

1

260

REEL

3000

Y

1

1

SPST

-

1.1

2.5

5.5

$0.3713

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.