IGBT, 600V, Field Stop

Last Shipments

Overview

Using novel Field Stop IGBT Technology, ON Semiconductor's field stop IGBTs offer the optimum performance for Induction Heating and PFC applications where low conduction and switching losses are essential.

  • Consumer Appliances

  • High Current Capability
  • Low saturation voltage: VCE(sat) =1.8V @ IC = 40A
  • High Input Impedance
  • Fast switching
  • RoHS compliant

Product Resources

Product services, tools and other useful resources related to FGH80N60FD2
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGH80N60FD2TU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

N

-

600

40

1.8

1.2

0.52

1

125

4.8

120

-

-

290

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.