P-Channel 2.5V Specified PowerTrench® MOSFET -20V, -1.5A, 125mΩ

Active

Overview

This P-Channel 2.5V specified MOSFET uses a rugged gate version of an advanced PowerTrench process. It has been optimized for power management applications with a wide range of gate drive voltage (2.5V – 12V).

  • This product is general usage and suitable for many different applications.
  • Battery Management
  • Load Switch
  • Battery Protection

  • –20 A, –1.5 V.
  • RDS(ON)= 125 mΩ @ VGS = –4.5 V
  • RDS(ON) = 190 mΩ @ VGS = –2.5 V
  • Fast switching speed
  • High performance trench technology for extremelylow RDS(ON)
  • SuperSOT™ -3 provides low RDS(ON) and 30% higher power handling capability than SOT23 in the samefootprint

Product Resources

Product services, tools and other useful resources related to FDN308P
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDN308P

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

-20

-

12

-1.5

-1.5

0.5

190

125

3.5

3.8

341

-

-

-

-

$0.1545

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.