Dual N-Channel PowerTrench® MOSFET 30V

Active

Overview

This device includes two specialized MOSFETs in a unique dual Power 56 package. It is designed to provide an optimal synchronous buck power stage in terms of efficiency and PCB utilization. The low switching loss “High Side” MOSFET is complementory by a low conduction loss “Low Side” SyncFET.

  • Notebook PC

  • Q1: N-Channel
    Max rDS(on) = 20.0 mΩ at VGS = 10 V, ID = 10.1 A
    Max rDS(on) = 30.0 mΩ at VGS = 4.5 V, ID = 7.5 A
  • Q2: N-Channel
    Max rDS(on) = 11.2 mΩ at VGS = 10 V, ID = 12.4 A
    Max rDS(on) = 14.2 mΩ at VGS = 4.5 V, ID = 10.9 A
  • Pinout optimized for simple PCB design
  • Thermally efficient dual Power 56 Package
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMS7620S
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMS7620S

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

Y

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Dual

0

20

Q1: 20, Q2: 11.2

20

3

Q1: 13.0, Q2: 22.0

Q1: 2.2; Q2: 2.5

-

Q1: 30, Q2: 14.2

62

7.9

1050

-

-

-

-

$0.4921

More Details

FDMS7620S-F106

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

DFN-8

Low-Medium Voltage

Logic

0

Dual

0

20

Q1: 20, Q2: 11.2

20

3

Q1: 13.0, Q2: 22.0

Q1: 2.2; Q2: 2.5

-

Q1: 30, Q2: 14.2

62

7.9

1050

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.