N-Channel Power Trench® MOSFET, 30 V, 8.0 A, 16 mΩ

Active

Overview

This N-Channel MOSFET is produced using an advanced Power Trench® process that has been optimized for rDS(on), switching performance.

  • Notebook PC

  • Max rDS(on) = 16 mΩ at VGS = 10 V, ID = 8.0 A
  • Max rDS(on) = 18 mΩ at VGS = 4.5 V, ID = 7.5 A
  • High performance trench technology for extremely low rDS(on)
  • Fast switching speed
  • RoHS Compliant

Product Resources

Product services, tools and other useful resources related to FDC8878
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDC8878

Loading...

Active

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

Y

N-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

Single

0

30

16

20

3

8

1.6

-

18

2.5

6

782

-

-

-

-

$0.4139

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.