P-Channel PowerTrench® MOSFET, 2.5V Specified -20 V, -4.0 A, 65 mΩ

Favorite

Overview

This P-Channel 2.5V specified MOSFET is produced using an PowerTrench® process that has been especially tailored to minimize on-state resistance and yet maintain low gate charge for superior switching performance. These devices have been designed to offer exceptional power dissipation in a very small footprint for applications where the larger packages are impractical.

  • This product is general usage and suitable for many different applications.
  • Max rDS(ON) = 65mΩ at VGS = -4.5 V, ID = -4.0A
  • Max rDS(ON) = 100mΩ at VGS = -2.5 V, ID = -3.2A
  • Fast switching speed.
  • Low gate charge (11nC typical).
  • High performance trench technology for extremely low rDS(ON).
  • SuperSOT™-6 package: small footprint (72% smaller than standard SO-8); low profile (1mm thick)
  • Termination is Lead-free and RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDC642P

Loading...

Active

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

Single

0

-20

-

8

-1.5

-4

1.6

100

65

13

11

700

-

-

-

-

$0.1657

More Details

Show More

1-25 of 25

Products per page

Jump to :