P-Channel PowerTrench® MOSFET, 2.5V specified, -20V, -4.5A, 53mΩ

Favorite

Overview

This P-Channel 2.5V specified MOSFET uses a rugged gate version of an advanced PowerTrench® process. It has been optimized for power management applications with a wide range of gate drive voltage (2.5V – 12V).

  • This product is general usage and suitable for many different applications.
  • -4.5 A, -20 V.
  • RDS(ON) = 0.053 Ω @ VGS = -4.5 V
  • RDS(ON) = 0.080 Ω @ VGS = -2.5 V
  • Rugged gate rating ( ±12V)
  • Fast switching speed
  • High performance trench technology for extremelylow RDS(ON)
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDC640P

Loading...

Active

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

Y

P-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

Single

0

-20

-

12

-1.5

-4.5

1.6

80

53

-

9

890

-

-

-

-

$0.1733

More Details

FDC640P-NBAD004A

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Single

0

-20

-

12

-1.5

-4.5

1.6

80

53

-

9

890

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :