One Buck, One Boost and Four LDO PMIC

Favorite

Overview

The FAN53880 is a low quiescent current PMIC for mobile power applications. The PMIC contains one buck, one boost, and four low noise LDOs.

  • Battery and USB powered devices
  • Smartphones
  • Tablets
  • Compact Camera Modules
  • Wafer−Level Chip−Scale Package (WLCSP)
  • Programmable Output Voltages
  • Soft−Start (SS) Inrush Current Limiting
  • Programmable Start−Up/Down Sequencing
  • Fault Protection with Interrupt Reporting
  • Low Current Standby and Shutdown Modes
  • Buck Converter: 1.2A, VIN Range: 2.5V to 5.5V, VOUT Range: 0.6V to 3.3V
  • Boost Converter: 1.0A, VIN Range: 2.5V to 5.5V, VOUT Range: 3.0V to 5.7V
  • Four LDOs: 300mA, VIN Range: 1.9V to 5.5V, VOUT Range: 0.8V to 3.3V
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN53880UC002X

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-25

1

260

REEL

3000

Y

~NA~

-

-

-

-

-

-

-

$1.0713

More Details

Show More

1-25 of 25

Products per page

Jump to :