1.3A Synchronous buck Regulator with I2C interface

Active

Overview

The FAN53741 is a 2.5 MHz step-down switching voltage regulator that delivers a fixed output from an input voltage supply of 2.3 V to 5.5 V. Using a proprietary architecture with synchronous rectification, the FAN53741 is capable of delivering a peak efficiency of 97% and can support a max load of 1300 mA. The regulator provides a fixed output voltage ranging from 0.6V to 3.3V, and can be programmed in 25mV steps via I2C. The regulator operates at a nominal fixed frequency of 2.5 MHz, which reduces the value of the external components achieving a total solution size of 5.24 mm2. At moderate and light load, Pulse Frequency Modulation (PFM) is used to operate the device with a low quiescent current of 60 µA. Even with such a low quiescent current, the part exhibits excellent transient response during load swings. At higher loads, the system automatically switches to fixed-frequency control, operating at 2.5 MHz. In Shutdown Mode, the supply current drops below 0.5 µA, reducing power consumption. The FAN53741 is available in 6-bump, 0.4 mm pitch, Wafer-Level Chip-Scale Package (WLCSP).

  • Smart Phones
  • Wearables
  • Smart Watch
  • Health Monitoring
  • Sensor Drive
  • Energy Harvesting
  • Utility and Safety Modules
  • RF Modules

  • Smart Phones
  • Wearables
  • Smart Watch

  • 60 μA Typical Quiescent Current
  • 5.24 mm2 Total Solution Size
  • 1300 mA Output Current Capability
  • Programmable Output Voltage 0.6 V to 3.3 V in 25 mV steps via I2C Functionality
  • Programmable Current Limit 530 mA to 2150 mA in 108 mA steps via I2C Functionality
  • 2.3 V to 5.5 V Input Voltage Range
  • 2.5 MHz Fixed-Frequency Operation
  • Best-in-Class Load Transient Response
  • Internal Soft-Start Limits Battery Current Below 150 mA to avoid Brown-out Scenarios
  • Protection Faults (UVLO, OCP and TSP)
  • Thermal Shutdown and Overload Protection
  • 6-Bump WLCSP, 0.4 mm Pitch

Product Resources

Product services, tools and other useful resources related to FAN53741
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN53741UC108X

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-6

1

260

REEL

3000

Y

Step-Down

Voltage Mode

2.3

5.5

Adjustable

1.3

97

2500

$0.4025

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.