6MHz, 600mA / 1A Synchronous Buck Regulator

Active

Overview

The FAN53601/11 is a 6 MHz, step-down switching voltage regulator, available in 600 mA or 1 A options, that delivers a fixed output from an input voltage supply of 2.3 V to 5.5 V. Using a proprietary architecture with synchronous rectification, the FAN53601/11 is capable of delivering a peak efficiency of 92%, while maintaining efficiency over 80% at load currents as low as 1 mA.
The regulator operates at a nominal fixed frequency of 6 MHz, which reduces the value of the external components to as low as 470 nH for the output inductor and 4.7 µF for the output capacitor. In addition, the Pulse Width Modulation (PWM) modulator can be synchronized to an external frequency source.
At moderate and light loads, Pulse Frequency Modulation (PFM) is used to operate the device in Power-Save Mode with a typical quiescent current of 24 µA. Even with such a low quiescent current, the part exhibits excellent transient response during large load swings. At higher loads, the system automatically switches to fixed-frequency control, operating at 6 MHz. In Shutdown Mode, the supply current drops below 1 µA, reducing power consumption. For applications that require minimum ripple or fixed frequency, PFM Mode can be disabled using the MODE pin.
The FAN53601/11 is available in 6-bump, 0.4 mm pitch, Wafer-Level Chip-Scale Package (WLCSP).

  • TBA

  • 600 mA or 1 A Output Current Capability
  • 24 µA Typical Quiescent Current
  • 6 MHz Fixed-Frequency Operation
  • Best-in-Class Load Transient Response
  • Best-in-Class Efficiency
  • 2.3 V to 5.5 V Input Voltage Range
  • 0.8 V to 2 V Fixed Output Voltage
  • Low Ripple Light-Load PFM Mode
  • Forced PWM and External Clock Synchronization
  • Internal Soft-Start
  • Input Under-Voltage Lockout (UVLO)
  • Thermal Shutdown and Overload Protection
  • Optional Output Discharge
  • 6-Bump WLCSP, 0.4 mm Pitch

Product Resources

Product services, tools and other useful resources related to FAN53601
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN53601AUC105X

Loading...

Lifetime

CAD Model

Pb

A

H

P

WLCSP-6

1

260

REEL

3000

N

Step-Down

Voltage Mode

2.3

5.5

1.05

0.6

92

6000

$0.3163

More Details

FAN53601AUC10X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP-6

1

260

REEL

3000

N

Step-Down

Voltage Mode

2.3

5.5

1

0.6

92

6000

Price N/A

More Details

FAN53601UC182X

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-6

1

260

REEL

3000

Y

Step-Down

Voltage Mode

2.3

5.5

1.82

0.6

92

6000

$0.3274

More Details

FAN53611AUC205X

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-6

1

260

REEL

3000

N

Step-Down

Voltage Mode

2.3

5.5

2.05

1

92

6000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.