3Mhz, 3A Synchronous Buck Regulator

Obsolete

Overview

The FAN5353 is a step-down switching voltage regulator that delivers an adjustable output from an input voltage supply of 2.7V to 5.5V. Using a proprietary architecture with synchronous rectification, the FAN5353 is capable of delivering 3A at over 85% efficiency, while maintaining a very high efficiency of up to 90%. The regulator operates at a nominal fixed frequency of 3MHz, which reduces the value of the external components to 470nH for the output inductor and 10µF for the output capacitor. Additional output capacitance can be added without affecting stability if tighter regulation during transients is required. The regulator includes an open-drain power good (PGOOD) signal that pulls low when the output is not in regulation. In shutdown mode, the supply current drops below 1µA, reducing power consumption. FAN5353 is available in a 12-lead 3x3.5mm MLP package.

  • TBA

  • 3MHz Fixed-Frequency Operation
  • Best-in-Class Load Transient
  • 3A Output Current Capability
  • 2.7V to 5.5V Input Voltage Range
  • Adjustable Output Voltage: 0.8V to VINx0.9
  • Power Good Output
  • Internal Soft-Start
  • Input Under-Voltage Lockout (UVLO)
  • Thermal Shutdown and Overload Protection
  • 12-lead 3x3.5mm MLP

Product Resources

Product services, tools and other useful resources related to FAN5353
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN5353MPX

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-12

1

260

REEL

3000

N

Step-Down

Voltage Mode

2.7

5.5

Adjustable

3

85

3000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.