1.5 A, 60 V NPN Power Bipolar Junction Transistor

Favorite

Overview

This series of plastic, medium-power NPN power bipolar junction transistors are designed for use as audio amplifiers and drivers utilizing complementary or quasi complementary circuits.

  • Minimum DC Current Gain - hFE = 40 @ IC = 0.15 A
  • BD135, BD137, BD139 are complementary with BD136, BD138, BD140
  • These are Pb-Free Devices
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD137

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

-

General Purpose

0.5

1.5

-

-

-

-

-

40

250

-

12.5

Price N/A

More Details

BD137G

Loading...

Active

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

Y

NPN

General Purpose

0.5

1.5

60

60

5

-

1

40

250

-

12.5

$0.2695

More Details

Show More

1-25 of 25

Products per page

Jump to :